- AC-DC power supplies from 3 to 5000W
- DC-DC converters from 0.25 to 750W
- High voltage power supplies up to 10kV
- RF power generators 20kHz to 100 MHz 50W to 10kW
- Chassis mount & DIN rail 3 phase power supplies
- Configurable AC-DC power supplies
- Baseplate-cooled DC-DC converters
- Medical, ITE, Defense & Railway specific power supplies
- SMD, PCB through-hole, open frame, chassis mount, U-channel & DIN rail formats
- Plug-top & desktop external power supplies
- Custom power solutions